Download document () of 20
We make what matters work*

225 MTB

Eaton B-Line series meter breakers, 200 A, Test block, #6-250 MCM, MCB, 5 jaws, 1 Position, Ring, 3R, 10 kAIC, Galvanized steel, Surface mount, 1Ø/3W

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
225 MTB
UPC
782051590852
Product Length/Depth
6 in
Product Height
48 in
Product Width
14 in
Product Weight
56 lb
Compliances
Not Applicable
Certifications
UL
Product Type
Meter breakers

Electrical specifications

Amperage rating
200 A
Interrupt rating
10 kAIC
Main circuit breaker
(1) 200 A, 3P

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.